IESNA:LM-63-2002
[TEST]P1426791
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9835DE010 E3HY1MW
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 3500K CCT AND, 98CRI , E3HY1MW TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]589
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1295.3 1265.8 1182.2 1092.5 1021.2 968.4 878.7 685.7 432.6 256.8
207.7 191.7 179.4 157.3 129 105.7 84.8 67.6 52.8 40.6
30.7 23.3 18.4 14.7 11.1 8.6 7.4 4.9 3.7 3.7
2.5 1.2 1.2 1.2 0 0 0
